IESNA:LM-63-2002 [TEST]P982754 [TESTLAB]INNOVATION CENTER(P3) [ISSUEDATE]04/23/2025 [MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-1905-313-3) [MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX [LUMCAT]22CZ-LD5-32SE-UNV-L950-HRP-CD1-U [LUMINAIRE] METALUX CRUZE 2x2 3200LM STANDARD EFFICACY PACKAGE 90CRI 5000K TROFFER LENS WITH HRP FILM INSERT [LAMP] 5000K CCT, 90 CRI LEDS [DRIVER] ELECTRONIC DRIVER [_INPUT_ELECTRICAL]120 VOLTS 0.20A 24.2W [_SEARCH_SOURCETYPE]LED [_SEARCH_CRI]90 [_SEARCH_COLORTEMP]5000K [_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare [_SEARCH_MOUNTING] Ceiling, Recessed [_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED [MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS [MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER [MORE]WITH TEST DISTANCE OF 28.75 FEET [_ABSOLUTELUMENS]2474 TILT=NONE 1 -1 1 37 5 1 1 2.0000 2.0000 0.0000 1.000 1 24.2 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 0 22.5 45 67.5 90 805.9 808.8 804.4 799.8 793.9 785.0 774.7 762.9 748.0 731.7 714.0 694.7 674.0 651.8 628.0 604.4 579.1 552.6 524.3 496.3 463.6 432.5 400.0 362.9 330.3 300.7 260.7 225.1 191.1 157.0 124.4 94.8 68.1 45.9 28.2 13.3 0.0 805.9 807.3 804.4 799.8 793.9 786.5 776.2 764.4 749.5 734.7 716.9 697.6 676.9 656.2 633.9 610.3 586.5 561.4 533.2 506.6 475.5 447.4 414.8 380.6 348.1 317.0 285.9 253.3 220.7 189.6 158.5 128.8 97.8 68.1 37.1 14.8 0.0 805.9 805.9 804.4 799.8 793.9 788.0 777.7 768.8 755.5 740.6 724.3 706.6 687.3 668.1 647.4 626.6 604.4 580.6 557.0 533.2 506.6 481.4 456.3 429.5 401.5 370.3 342.2 312.5 281.4 250.4 216.2 174.7 121.4 78.6 44.5 14.8 0.0 805.9 802.9 802.9 799.8 793.9 788.0 780.6 771.7 758.5 746.5 731.7 716.9 699.2 682.8 663.6 645.8 626.6 607.4 588.0 567.3 546.6 524.3 500.7 476.9 451.8 425.1 397.0 364.4 331.7 294.8 235.6 173.3 125.8 86.0 47.4 11.8 0.0 805.9 801.3 801.3 799.8 793.9 789.5 782.1 774.7 761.4 749.5 736.2 721.4 706.6 690.2 672.5 656.2 639.9 623.6 605.9 586.5 565.9 545.2 524.3 502.2 476.9 451.8 423.6 394.1 360.0 309.6 238.5 176.2 131.9 91.9 48.9 11.8 0.0